Loading...

Dimmer Rack, 24 Circuit, 230V, 2.5kw, 3-Phase, iSeriesE

IER24-430

DISCONTINUED

iSeriesE, 24 Circuit Dimmer Rack, 230V 3-Phase, 2.5KW, Sequential/Phase Balanced

The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477639009
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 230 VAC

    Wattage Per Channel : 2500

  • Product Features

    Circuits/Channels : 24

    Product Category : Dimmer Packs/Racks

    Product Line : iSeries e

    Product Type : High Density Dimmer Rack

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Compact wall-mount rack houses up to 24 individual dimmers
  • Standard 500 microsecond filter chokes
  • Optional redundant Control Module provides seamless backup for each rack
  • All rack configuration data is stored in the rack electronics - changing control modules does not require any reprogramming
  • Optional Hand Held Terminal provides feed¬back and control at each rack or remotely
  • Stores 100 timed Backup Looks
  • Stores 12 Looks for house or stage
  • Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
  • Built-in Panic Function for each dimmer
  • Compatible with Leviton Dimension® Controllers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications