iSeries e Dual Dimmer Module, 230V, 5kw
IED23-220
DISCONTINUED
iSeries e, dual dimmer module, 5kw, 230V, 350uS
Leviton iSeries e™ dimmer modules are used in conjunction with iSeries e™ dimmer racks.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477329078
Electrical Specifications
Voltage : 230 VAC
Wattage Per Channel : 5000
Product Features
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : Dimmer Module
Features & Benefits
- Power regulation gives smooth consistent power output despite fluctuations in line power input
- LEDs on each module offer immediate local feedback at the rack
- Individual module overtemp warning and shutdown feature
- Control signal is optically isolated to 2,000 Volts
- 350 microsecond rise time
- Rugged mechanical design for reliability
- “Floating” load and line connectors allow for smooth insertion and removal of the modules and ensures the integrity of all power and control contacts
- User serviceable components
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors