Constant Module for iSeries Quad Dimmer Racks
IEC40-115
DISCONTINUED
i Series Quad Dimmer, 60A, 120V Constant Module
Leviton iSeries™ Quad dimmer modules are used in conjunction with iSeries™ Quad dimmer racks.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477328996
Electrical Specifications
Amperage : 60 A
Voltage : 120 VAC
Product Features
Product Category : Dimmer Packs/Racks
Product Line : iSeries
Product Type : Quad Constant Module
Features & Benefits
- Four 15 or 20 amp dimmers on a single compact chassis
- Discrete components insure high reliability
- Power regulation gives smooth consistent power output despite fluctuations in line power input
- LEDs on each module offer immediate local feedback at the rack
- Control signal is optically isolated to 4,000 Volts
- 350 microsecond rise time
- Rugged mechanical design for reliability
- “Floating” load and line connectors allow for smooth insertion and removal of the modules and ensures the integrity of all power and control contacts
- User serviceable components
- UL Listed and C-UL Listed
- Latching on/off test switch for each dimming channel
- Individual module overtemp warning and shutdown feature
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors