20 Amp SmartlockPro® GFCI Receptacle/Outlet
GFNT2-PW
20 Amp, 125 Volt Receptacle, 20 Amp Feed-Through, Self-test SmartlockPro Slim GFCI, monochromatic, back and side wired, screw less wallplate with a subplate and self grounding clip included - White
- SAFE - Delivers continuous ground fault protection
- SELF TESTING - Automatically self-tests to ensure it can respond to ground fault
- SIMPLE - Status indicator light provides simple, intuitive feedback
Color: White
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Operating Temperature : -35C to +66C
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Triple Wipe .031 Thick
Notes : Wallplate included
Operating Temperature : -35C to +66C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Triple Wipe .031 Thick
Notes : Wallplate included
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 20 A
Body Material : Polycarbonate
Brand : SmartlockPro
Color : White
Face Material : Thermoplastic
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-20R
Notes : Wallplate included
Pole : 2
Product ID : Ratings are permanently marked on device
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Tamper Resistant : No
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 20 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : White
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Self Grounding
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Tamper Resistant : No
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Wallplate : Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : File LR-57811
Fed Spec WC-596 : Yes
MIL-SPEC : A-A-55459-SB
NOM : Yes
UL 943 : File E48380
UL498 : Yes
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones.
- Terminals allow for easy wiring options – back and side wire capable.
- External back wire clamps provide visual indication of proper wire seating.
- Withstands high torque and resists wire pullout.
- Standard brass self-grounding clip.
- Trip threshold meets or exceeds UL requirements for tripping time.
- Improved immunity to high-frequency noise reduces nuisance tripping.
- Advanced electronics design provides superior resistance to electrical surges and over-voltages.
- Compatible with all Decora devices and wallplates; available in select Decora colors.
- UL Fed Spec WC-596 rated.
Related Videos
Self-Test GFCIs
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Residential
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices