15 Amp, SmartlockPro® GFCI Receptacle/Outlet, Industrial Grade, DIN Rail Mount
GFNT1-DIN
SmartlockPro GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Grade, Power Indication, DIN Rail Mount, 15 Amp, 20 Amp Feed-Through, 125 Volt, Terminal Blocks, NEMA 5-15R, 2-Pole, 3-Wire, Grounding - Black
- COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477725757
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Grounding : Self-Grounding
Pole : 2
Short Circuit Current Rating : 10kA
Wire : 3
Environmental Specifications
Operating Temperature : -35C to +66C
Material Specifications
Enclosure Cover Material : Polycarbonate
Enclosure Material : Polycarbonate
Face Material : PBT
Line Contacts : Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Torque Range : 14 – 18 in.-lbs
Trip Level : Class A, 5mA plus or minus 1mA
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596
NEMA : WD-1 & WD-6
Patents
- CA2730014
- MX302458
- MX308495
- MX344697
- US10483066
- US11456138
- US7697252
- US8587914
- US8599522
- US8944859
- US9053886
- US9276393
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors