Loading...
Product added to your list. To view the list, Click Here

15 Amp SmartlockPro® GFCI Receptacle/Outlet, Industrial Grade

G5262-R

SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red

Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection

Color: Red

UPC Code: 078477906071
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Grounding : Self Grounding

    Pole : 2.0

    Short Circuit Current Rating : 10kA

    Voltage : 125 VAC

    Wire : 3.0

  • Environmental Specifications

    Operating Temperature : -35C to +66C

  • Horsepower Rating (AC)

    Horsepower Rating : 1 HP

  • Material Specifications

    Grounding Screw : Plated Steel

    Line Contacts : Brass

    Strap Material : Galvanized Steel

    Terminal Clamp : Brass

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lb

    Termination : Back or Side Wire

  • Product Features

    Brand : SmartlockPro

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Feature : Power Indication

    Grade : Extra Heavy-Duty Industrial Specification Grade

  • Standards & Certifications

    ANSI : C-73

    NEMA : 5-15R

  • Warranty

    Warranty : 2-Year Limited

  • CA2865659

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications