Loading...

Track Light, Current Limiter, 16 Spaces, Surface Mount, 277VAC, 8 Breakers Installed

G16S7-108

Track Light Limiting Panel, 16 spaces, Surface Mount, NEMA 1, 277VAC, with 8 breakers installed, (specify breaker size and configuration on panel worksheet), Title 24 compliant, ASHRAE 90.1 compliant

The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.

Do you have any questions about track light current limiting panels? If so, contact us to learn more.

UPC Code: 078477664124
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Voltage : 277 VAC

    Voltage Type : Line Voltage

  • Mechanical Specifications

    Mounting Type : Surface Mount

  • Product Features

    Circuits/Channels : 8

    Product Line : TLLP

    Product Type : Track Light Limiting Panel

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Assists track lighting schemes in meeting energy code regulations including CA Title 24 2013, ASHRAE 90.1 and City of Seattle guidelines
  • California Title 24 2013 Track Light Supplementary Overcurrent Protection Panel
  • Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
  • Reduces installation costs
  • NEMA 1 surface or flush mount enclosure
  • Factory configured to your specifications—arrives ready to install

Related Videos

Track light Limiting Panel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications