8" Theater Fresnel, Light Fixture, with C Clamp, 15A Edison Plug Installed
FR2TH-42B
DISCONTINUED
8" Theater Fresnel with C Clamp, 15A Edison Plug Installed
The NSI/Leviton 2K 8-Inch Theater Fresnel is a high intensity hanging spotlight with a smooth, even flood field. Its superior ventilation system guarantees cool operation with extended bulb and gel life. All operating controls are thermally insulated for cool-handling.
UPC Code: 078477155240
Country of Origin : Mexico
Product Information
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : Theater Fresnel
Product Type : Fresnel
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors