Loading...
Product added to your list. To view the list, Click Here

FDT Cat 6A F/UTP Cable, Euroclass Dca, White, 1000 ft (305 m), Box

FDT-DCA-B305WH

Leviton reduced diameter FDT Cat 6A F/UTP Cables exceed Cat 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. FDT cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500 MHz. 

Color: White

Country of Origin : United Kingdom

Product Information

  • Product Features

    Brand : Global FDT

    Category Rating : Cat 6A

    Color : White

    Construction : F/UTP

    Flame Rating : Euroclass - Dca

    Length : 1000 ft (305 m)

    Packaging : Box

  • Reduced diameter (6.2 mm) shielded cable
  • 23 AWG solid annealed copper wire
  • 4 unshielded twisted pairs cabled together
  • F/UTP construction delivers superior heat management and noise-cancelling performance
  • HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Dca
  • CE marked for CPR
  • Characterized to 550 MHz
  • Exceeds PoE standards
  • Guaranteed system margins when deployed with Leviton ATLAS-X1™ connectivity
  • Designed and manufactured in Leviton's carbon neutral UK facility
  • Living Building Challenge Red List free
  • Available in REELEX boxes with TekLok™, enabling faster and easier cable pulling during installation
  • Packaging is 100% recyclable
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications