Loading...
Product added to your list. To view the list, Click Here

Retractable Cord Management System for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management

EPCM3-OF3

Retractable Cord Management System for Dual Mount Charging Station Pedestal, Side/Side with Retractable Cord Management. For use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800, EV80W Level 2 Electric Vehicle Charging Stations. MUST BE ORDERED WITH EPCM1-OF3 & EPCM2-OF3. Mounting Hardware Included

  • Allows for two electric vehicle charging stations to be mounted side/side on a freestanding pedestal to save installation cost, space and time
  • Retractable cord management helps keeps charging cable off the ground
  • Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
  • For use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800, EV80W: complete pedestal includes EPCM1-OF3, EPCM2-OF3, and EPCM3-OF3

Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers

UPC Code: 078477985601
Country of Origin : China

Product Information

  • Material Specifications

    Pole/Base : Carbon Steel

  • Product Features

    Application : Commercial,Public Use

    Device Type : Pedestal

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications