Loading...
Product added to your list. To view the list, Click Here

15 Amp ELCI Cord Set, Automatic Reset

EFA15-3E

DISCONTINUED

15 Amp, 125 VAC.44 inch Cord-Connected ELCI Cord Set, 27-mA Trip Level, Molded-On NEMA Plug (5-15P) and No Connector, Straight Blade, Automatic Reset Equipment Leakage Circuit Interrupter Device, 14-3 SJTW Cord, cCSAus

UPC Code: 078477537664
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 15 A

    Pole : 2

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Cord Type : 14/3 SJTW

  • Mechanical Specifications

    Product ID : Ratings marked on device label

  • Product Features

    Standards and Certifications : cCSAus

  • Standards and Certifications

    NEMA : WD-6

    Standards and Certifications : cCSAus

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications