e2XHD QUICKPORT™ Fiber Cassette, OS2, LC shuttered, 12 fibers, blue
E2XLC-SBL
The e2XHD Patching System, an easy-to-connect, high-density solution, provides simple termination and improved cable routing for both fiber and copper applications. QUICKPORT Pass-Through Cassettes quickly snap-in and pull out of the e2XHD high-density panels, making installation easier than ever.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477254011
Features & Benefits
- OM3, OM4, or OS2 available for pass-through cassettes
- Alignment tabs on panel ensure upright insertion of cassettes
- To remove cassettes from panel, simply pull on back handle
- A QuickPort® Connector Removal Tool is available to remove QuickPort connectors from cassettes
Patents
- US9236691
- US10502903
- US9690064
- CA2880810
- EP2312355
- EP3374813
- CA3060164
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors