Indoor Decora Smart Wi-Fi Tamper-Resistant Outlet
DW15R-1BW
Connect your plug-in lamps, holiday lighting, and small appliances to the top “Controlled” outlet, while the bottom “Powered” outlet remains always on.
Connect your plug-in lamps, holiday lighting, and small appliances to the top “Controlled” outlet, while the bottom “Powered” outlet remains always on. The DW15R features tamper resistant receptacles with built-in shutters to prevent the insertion of unintended foreign objects. As well, the integrated button with vanishing feedback LED provides manual push-button on/off control and clear indiciation at any time. Simplify control of the residence - schedule lamps and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group smart devices into rooms, and create scenes to activate multiple loads at once. Utilize the auto-shutoff feature as a countdown timer in closets, hallways and bathrooms. Engage home vs. away to enact randomization of lighting control, providing a lived-in appearance. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains, holiday lighting, and more. Create schedules around your lifestyle, control from anywhere with the My Leviton app, or use your voice to turn on and off. 
Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DSRKT. Need Support? Please click here to search the knowledge base.
Product Information
Electrical Specifications
Load Rating : 5A LED/CFL, 1500W Incand/Halogen, 15A Magnetic, 3/4 HP Motor
Termination : Screw Terminals
Voltage : 120VAC, 60Hz
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DSRKT in Black, White, Light Almond, Ivory, Gray, and Brown
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Outlet
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, NOM, Wi-Fi
Warranty
Warranty : Two-Year Limited
BENEFITS
- Control lights and plug loads from anywhere using the free My Leviton app for iOS and Android, no hub required
 - Amazon Alexa products provide voice control: “Alexa, turn on living room table lamp”
 - Works with Google Assistant for voice control. “Ok Google, turn the bedroom table lamp On”
 - Automatically turn outlet off after pre-programmed period of time
 - Turn LED on to show status, or to find in the dark, or off all the time
 
FEATURES
- Relay switching
 - Tamper Resistant
 - Includes single-gang Decora Screwless Wallplate
 - Green LED locator
 - Provides two 15A, 120 VAC NEMA 5-15R grounding receptacles (one controlled, one always on) for use with a wide variety of lamps and appliances
 - Memory maintains ON/OFF status of loads and during minor power fluctuations
 - Button for ON/OFF manual control
 - For Indoor use only
 - Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DSRKT
 - Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
 - Works with Samsung SmartThings and Schlage Wi-Fi locks
 
- US10062528
 - CA2624409
 - US7355117
 - US7820909
 - US7868719
 - US8944859
 - US10048653
 - US11889314
 - US8592681
 - US7938676
 - CA2677283
 - CA2621644
 - US8242362
 - US9767973
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors