Decora Countdown Timer Switch Faceplate - White
DTKIT-W
Leviton's Decora Countdown Timer Switch Faceplate is designed for an easy, cost effective way to change the color of Decora Countdown Timer Switches without having to install a new device. It’s as easy as removing the current face and snapping on the new color - White
- CONVENIENT – fast and easy color change
 - FLEXIBLE – compatible with Decora Countdown Timer Switches
 - COST EFFECTIVE – change color without removing the device
 - VERSATILE - available in 6 colors: white, ivory, light almond, gray, black and brown
 
Color: White
Product Information
                                Updated
                            
                        Product Features
Color : White
- Compatible with Decora Countdown Timer Switches model numbers: DT115, DT130, DT160, DT102, DT104, DT112, DT230, DT260, DT202, DT204, DT212
 - It's as easy as removing the current timer faceplate and snapping on a new color
 - A cost effective way to change the color without having to install a new device
 - Countdown Timer faceplates are available in 6 colors: white, ivory, light almond, gray, black and brown
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors