Loading...

DINFL-FLW

1/2 rail large rack filler plate 24cm (9.5in) White

DIN Rail Enclosures are agency-listed cabinets designed to accept any equipment installable to ANSI-standard DIN rail. This allows highly flexible installations which can be custom tailored to your specific application without the need for expensive custom cabinetry. Leviton DIN Rail Enclosures are well suited for the Omni-Bus™ line of DIN rail mount architectural controls and can be provided either as empty enclosures for field installation of equipment or as factory pre-configured enclosures with pre-installed modules and/or wiring for easy installation.

UPC Code: 078477847619
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications