Loading...

Decora Digital 15A Light Switch, Single Pole or 3-Way/Multi-location, White, Ivory and Light Almond faceplates included

DDS15-BDW

Decora Digital Switch and 24 hour Timer 1800W Incandescent (120V), 15A Fluorescent (120V), 6A Fluorescent (277V), 5A 600W LED/CFL (120V), 15A Resistive (120V), 1/2 HP Motor (120V), Single Pole and 3-way/multi-location control with LED locator. Neutral wire required - White

The next generation of lighting control technology is here with the new Decora® Digital Controls with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

UPC Code: 07847764526 0
Country of Origin : China

Product Information

  • Product Features

    Action : Rocker Switch for ON/OFF

    Amperage : 15 A

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T

    Color : White

    Feature : Single-Pole, 3-Way or More Applications

    Grounding : Grounding

    LED Color : Green

    Light : LED Indicator

    Load Rating : 1800W Incandescent, 15A Fluor (120V), 6A Fluor (277V), 600W LED/CFL, 15A Resistive, 1/2 HP Motor

    Load Type : Incandescent, LED, CFL, Fluorescent, Resistive, Motor

    Pole : 1

    Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC

    Style Name : Decora

    Termination : Side

    Timer Type : 24 Hour

    Torque Range : 14 – 18 in.-lbs

    Type : Switch

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wireless Connectivity : Bluetooth

    Wiring Notes : Neutral required

  • App is Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program switches within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays,weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Neutral wire required

  • US8944859

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Answer Series - Single Pole vs. 3-way Controls
Leviton Answer Series All about Timers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications