Loading...

Decora Digital Dimmer Switch for Fluorescent Mark 10 Ballasts, Magnetic Low Voltage, Dimmable LED, Halogen and Incandescent Bulbs

DDMX1-BLZ

Decora Digital Dimmer and 24 Hour Timer with Bluetooth Technology. 1000W-120VAC Incandescent, 450W-120VAC Dimmable LED and CFL, 1000 VA Mark 10, 1000 VA MLV, 60Hz, Single Pole and 3-Way/multi-location control, LED locator and brightness display. White face assembled on device, Ivory and Light Almond faces included. Neutral wire required for installation. - White, Ivory, Light Almond

The next generation of lighting control technology is here with the new Decora® Digital Controls with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

*30-foot Bluetooth range: Range may vary depending on specific conditions on installation, configuration of walls, obstacles and other factors. Have Questions? Search the knowledge base.

UPC Code: 078477728567
Country of Origin : China

Product Information

  • Product Features

    Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 450W LED and CFL, 1000W Incandescent, 1000 VA Mark 10, 1000 VA MLV

    Load Type : Incandescent, Dimmable LED, Dimmable CFL, Mark 10, MLV

    NEMA SSL 7A : Yes

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC

    Style Name : Decora

    Switch Type : Single-Pole, 3-Way or More Applications

    Timer Type : 24 Hour

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wireless Connectivity : Bluetooth

  • Digital circuitry provides programmable soft fade on and fade off
  • Ability to set maximum light level for energy savings
  • App is Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program dimmers and switches within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays,weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Dimmer brightness display can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Neutral wire required
  • Can be used to comply with 2016 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls

  • US10062528
  • US7683755
  • US8664886
  • US9329607
  • US9398667
  • US9681526
  • US9767973
  • US9974152

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: How to install a Decora Digital DDMX1 and DDM06 Dimmer
Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!
Decora® Digital Controls with Bluetooth™ Technology
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications