Loading...

Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology

DDL06-B1W

Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology. 300W Dimmable LED and CFL, 600W Incandescent, 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display. Ground wire required for installation. Wallplate sold separately - White The next generation of lighting control technology is here with the new Decora® Digital Dimmer with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.
UPC Code: 078477645055
Country of Origin : China

Product Information

  • Digital circuitry provides programmable soft fade on and fade off
  • Ability to set maximum light level for energy savings
  • Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program dimmers and switches within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Dimmer brightness display can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Ground wire required
  • Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls

  • CA2968955

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications