Loading...

Dimensions® Scene Controller Ivory Color Change Kit with Customizable Labels

DCK05-CI

Color Change Kits for Dimensions Scene Controller with Customizable Labels, Ivory

UPC Code: 078477153666
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Device Type : Scene Controller

    Feature : with Customizable Labels

    Product Line : D4000

    Product Type : Color Change Kit

    Standards and Certifications : UL/CSA

    Style Name : Dimensions

    Warranty : 2-Year Limited

Related Videos

Introduction
System Architecture

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications