Dimensions® Scene Controller Black Color Change Kit with Customizable Labels
DCK05-CE
Color Change Kits for Dimensions Scene Controller with Customizable Labels, Black
Product Information
Product Features
Color : Black
Device Type : Scene Controller
Feature : with Customizable Labels
Product Line : D4000
Product Type : Color Change Kit
Standards and Certifications : UL/CSA
Style Name : Dimensions
Warranty : 2-Year Limited
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors