Loading...

DURAPORT™ Industrial Cat 6A Shielded Patch Cord, Industrial Plug-to-Industrial Plug, 35 feet, Black

D6722-35E

DURAPORT industrial Cat 6A Shielded Patch Cords provide IP67-class protection to safeguard your connectivity from ingress of dust and water conditions often found in the industrial environment. They are ideal for use in a Cat 6A shielded system in healthcare, manufacturing, casinos, and other environments where EMI and alien crosstalk may be a concern.

UPC Code: 078477962749
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • IP67-rated Environmental Sealing (dust/water protection)
  • Industrial Plug o-ring and gasket provides dual seal feature
  • Withstands ingress of water during wash down
  • Sealing nut provides strain relief and seal to prevent contamination from liquids and dust
  • Patch cords available in Industrial Plug-to-Industrial Plug and Industrial Plug-to-RJ-45 Plug (black color)
  • Available in eight standard lengths (custom lengths available)
  • Twist-lock design for faster installation and changes
  • Encapsulated RJ-45 design protects integral components
  • Patented design
  • Cat 6A S/FTP cable — 26-gauge stranded
  • PoE capability up to 32-cable bundle for 100 watts at 45° C ambiant temperature

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications