Loading...

Dimensions® Lock Station

D42LO-CKW

Dimensions® Commercial Lighting Control Systems, Lock Station, Title 24 compliant, ASHRAE 90.1 compliant, White

A complete range of Decora® remote control stations are available for the Dimensions® D4200 commercial lighting control systems. Use with any of the Decora or Decora® Plus screwless wallplates.

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477180907

  • Product Features

    Color : White

    Product Line : D4000

    Product Type : Keypad

    Protocol : Luma-Net

Features & Benefits

  • 1 pushbutton to lock or unlock a control station at a remote location
  • All control switches are back lighted to indicate what has been selected
  • Excellent tactile feel, and a “click” you can feel
  • Used with Leviton DECORA® PLUS plates there are no visible fasteners
  • Most units have an infrared receiver inside, and presets can be selected from a remote hand held infrared transmitter
  • As many as 127 units can be operated on one set of control wires
  • Only four wires required, two data wires, and two low voltage (12 volt DC) power wires
  • All wiring can be Class 2

Related Videos

Introduction

System Architecture

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications