Loading...

19” 1U Rack Mount Computer

CPU0R-OFC

19" 1U Rack mount computer for basic office style applications. Suitable for LumaScheduler, LumaGraphics, or other similar applications. Small desktop or tower case. Connectivity for 6 USB 2.0 ports, 2 Serial ATA, 10/100/1000 Ethernet/LAN. Microsoft Windows 7 installed. Monitor, Mouse, Keyboard sold separately.

The Rack Mount Computer is a 19” 1U rack mount computer that is suitable for LumaScheduler, LumaGraphics and other similar applications. The Rack Mount Computer is pre-configured for specific projects and guaranteed compatible with Leviton products. As a result, connectivity and setup issues are eliminated.
UPC Code: 078477628904
Country of Origin : United States

Product Information

  • Product Features

    Color : Black

    Product Line : Accessories

    Product Type : Computer

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Computer is installed with the following programs, subject to project licensing: (Windows 7 (32 bit) OS, LumaGraphics, - LumaCreator, LumaScheduler, LumaEdit, Sector®, Dashboard, BACNet services)
  • 1.86GHz Intel® Dual Core Atom™ Processor
  • 19” 1U mini rack-mount case -11” (279.4mm) deep
  • 4GB memory
  • 60GB Intel Solid State drive
  • LAN - onboard 10/100/1000 LAN using Intel 82574L controller
  • Intel Graphics Media Accelerator 3600 on board graphics subsystem
  • Audio output

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications