Loading...

Closure Cover for Pin & Sleeve Receptacles and Connectors

CA100

DISCONTINUED

Closure Cover for Pin & Sleeve Receptacles and Connectors, 100 Amp, 3, 4, 5-Wire, IP67, Watertight - GRAY

Leviton’s pin and sleeve devices are easy to use. Matching amperage and voltage requirements is literally as easy as matching colors and telling time. The amperage rating is related to the size of the device; devices of the same amperage are the same size. The voltage rating is related to the location of the ground sleeve on the female device and the number of conductors. This location is based on a clock face with the key-way at the 6 o’clock position. The ground sleeve is positioned at a specific hour location, depending on the device’s voltage rating.

UPC Code: 078477016169
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Accessory Type : Closure Cover

    Color : Gray

    Device Type : Accessory

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications