Cat 6 23 AWG S/FTP External Cable, LSHF/LSZH, Black, 3280 ft (1000 m), Reel
C6S-FTP-HF1-X-1000BK
Leviton's Category 6 S/FTP External cable exceeds the Category 6 performance standards. It is rated to 250MHz and is suitable for use in all Class E structured wiring cable systems. Category 6 S/FTP External cable supports Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmission at frequencies up to 250MHz. (SKU: C6S/FTP-HF1-X-1000BK)
Color: Black
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6
Color : Black
Construction : S/FTP
Flame Rating : Outdoor
Length : 3280 ft (1000 m)
Packaging : Reel
- Black Polyethylene outer jacket offers superior UV and water resistance
- Violet HFFR* inner jacket
- Foamed Polyolefin core insulation
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together
- Overall braided screen
- Designed for installation in an external protected environment
- CE marked for CPR
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Designed and manufactured in a carbon neutral facility in the UK
* Halogen Free Flame Retardant – Low Smoke