Loading...

Cat 6 23 AWG F/UTP Duplex Cable, LSHF/LSZH, EuroClass Eca, Violet, 1000 ft (305 m), Box

C6F-UTP-HF1-ECA-RLX-305VT

Leviton Category 6 F/UTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. (SKU: C6F/UTP-HF1-ECA-RLX-305VT)

Color: Violet

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : Violet

    Construction : F/UTP

    Flame Rating : Euroclass - Eca,LSHF/LSZH

    Length : 1000 ft (305 m)

    Packaging : Box

  • 23 AWG solid annealed copper wire
  • Polyolefin core insulation
  • 4 unshielded twisted pairs cabled together
  • Aluminum polyester screen
  • Available in a range of jacket materials - to suit a variety of installation environments and color coded for identification
  • HFFR-LS* versions meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
  • Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors  

*  Halogen Free Flame Retardant – Low Smoke 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications