Cat 6 23 AWG F/UTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 3280 ft (1000 m), Reel
C6F-UTP-HF1-ECA-1000VT
Leviton Category 6 F/UTP cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 250MHz. (SKU: C6F/UTP-HF1- ECA-1000VT)
Color: Violet
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6
Color : Violet
Construction : F/UTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- Polyolefin core insulation
- 4 unshielded twisted pairs cabled together
- Aluminum polyester screen
- Available in a range of jacket materials - to suit a variety of installation environments and color coded for identification
- HFFR-LS* versions meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke