Cat 6 23 AWG F/FTP Cable, LSHF/LSZH, IEC 60332-3-24, EuroClass Eca, Blue, 1640 ft (500 m), Reel
C6F-FTP-HF3-ECA-500BU
Leviton Category 6 F/FTP cables exceed Category 6 performance standards. They are rated to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies as high as 250MHz. (SKU: C6F/FTP-HF3-ECA-500BU)
Color: Blue
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6
Color : Blue
Construction : F/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH,IEC 60332-3
Length : 1640 ft (500 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- Gas injection foamed polyolefin core insulation – offering superior signal speed
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Overall aluminum polyester screen – for improved shielding efficiency and increased heat dissipation
- Available in a range of jacket materials – to suit a variety of installation environments and color coded for identification
- Designed to support all Class E protocols including Gigabit Ethernet
- HFFR-LS* versions meet the requirements of the Construction Products Regulation (CPR) EuroClass Eca
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
* Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors