Cat 6 23 AWG F/FTP Duplex Cable, LSHF/LSZH, EuroClass Cca, 1640 ft (500 m), Reel
C6F-FTP-CCA-D500GN
Category 6 F/FTP cables exceed Category 6 performance standards. They are rated to 250 MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies as high as 250 MHz. (SKU: C6F/FTP-CCA-D500GN)
Color: Green
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 6
Color : Green
Construction : F/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Overall aluminum polyester screen – for improved shielding efficiency and increased heat dissipation
- Designed to support all Class E protocols including Gigabit Ethernet
- Enhanced HFFR-LS (Halogen Free Flame Retardant – Low Smoke) material meets the requirements of the Construction Products Regulation (CPR) Euroclass Cca
- Green jacket to identify Euroclass level Cca
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors