Pin & Sleeve Back Box
BX100-M
Metallic 15° Angle Back Box for 100A Pin & Sleeve Inlets and Receptacles, Die Cast Aluminum, 2” NPT, 1.5” NPT Reducer Included
*Note: If you are using an inlet/receptacle that is NOT LEV Series, you must also purchase an AP100 adapter
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477969854
Material Specifications
Material : Die Cast Aluminum
Product Features
Accessory Type : Back Box
Amperage : 100 A
Box Volume : 56.4 cu in
Color : Gray
Device Type : Accessory
Conduit Entry : 2 inch NPT with 1.5 inch NPT reducer included
Standards & Certifications
cULus : Listed to UL 514A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors