Loading...

15 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding

BR15-GY

Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray

Color: Gray

UPC Code: 078477965276
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Polypropylene

    Clamp Nuts : Brass

    Face Material : Nylon

    Ground Clips : Brass

    Grounding Screw : Steel 8-32

    Line Contacts : Brass .031 Thick

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Plated Steel 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    Color : Gray

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Indented Face

    Grade : Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-1 & WD-6

    Warranty : 10-Year Limited

    Applicable Standards : UL 498, Fed Spec W-C-595G, CSA C22.2 No. 42

    Certification Listing : NOM

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications