Loading...
Product added to your list. To view the list, Click Here

20 Amp, Self Test, Tamper-Resistant AFCI Outlet with Bluetooth® Connectivity & LED Indicator Light

AFBL2-W

DISCONTINUED

20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, AFCI Receptacle/Outlet with Bluetooth Connectivity, back and side wired, nylon wallplate/faceplate, screws and self-grounding clip included – White

  • CONNECT – Access the latest electrical arc detection firmware with updates via Bluetooth connection
  • ADVANCED DIAGNOSTICS – See device status, including trip events using the Decora Digital app
  • PROTECT – Designed to detect a wide range of potentially hazardous arc-faults and interrupt power to help reduce the likelihood of electrical fires
  • INTUITIVE – LED Indicator light displays power and protection status at-a-glance
UPC Code: 078477425596
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35°C to 66°C

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Flammability : Rated V-2 per UL 94

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe/Triple Wipe .031 Thick

    Notes : w/Wallplate

    Operating Temperature : -35°C to 66°C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe/Triple Wipe .031 Thick

    Notes : w/Wallplate

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 20 A

    Color : White

    Feature : Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Series : AFBL2

    Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Technology : Bluetooth

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Color : White

    Feature : Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Series : AFBL2

    Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Technology : Bluetooth

    Termination : Back & Side

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards & Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA Technical Information Letter No. M-02A : Yes

    NOM : 57

    UL Fed Spec WC-596 : Yes

    UL1699.A : File E342815

  • CA2427366
  • CA2515035
  • CA2621644
  • CA2624409
  • CA2677283
  • CA2730014
  • MX251584
  • MX269232
  • MX276626
  • MX302458
  • MX308495
  • US7355117
  • US7697252
  • US7737809
  • US7820909
  • US7868719
  • US8242362
  • US8587914
  • US8599522
  • US8599523
  • US8944859
  • US9053886
  • US9577420

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications