Cat 6A 23 AWG F/FTP Cable, LSHF/LSZH, EuroClass Dca, Blue, 3280 ft (1000 m), Reel
AC6F-FTP-DCA-1000BU
Leviton Cat 6A F/FTP cables exceed Category 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 500 MHz. (SKU: AC6F/FTP-DCA-1000BU)
Color: Blue
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : AC6FF
Category Rating : Cat 6A
Color : Blue
Construction : F/FTP
Flame Rating : Euroclass - Dca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing excellent EMI immunity
- Overall aluminum polyester screen – for improved shielding efficiency and increased heat dissipation
- Designed to support all Class EA protocols including 10GBASE-T
- Halogen Free Flame Retardant – Low Smoke (HFFR-LS)
- HFFR-LS material meets the requirements of the Construction Products Regulation (CPR) Euroclass Dca
- Blue jacket to identify Euroclass level Dca. Also available in a range of non-standard colors
- CE marked for CPR
- Delivered in 100% recyclable packaging
- Designed and manufactured in Leviton's carbon neutral UK facility
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors