Loading...

A-2000 Kit, 3-Phase, Main Breaker for Dimmer Cabinet/Relay, 60A, 120/240V

A2K3B-60

DISCONTINUED

A-2000 Kit, 3-Phase, Main Breaker for Dimmer Cabinet/Relay, 60A, 120/240V

The a-2000® is a compact, high-performance dimming cabinet that combines theatrical grade performance with the ability to control a wide variety of architectural load types. It is an ideal solution for applications such as cafeterias, multi-purpose rooms, ballrooms, and all spaces requiring a single dimming source for a broad range of loads. The a-2000‘s modular design enables rapid servicing of both dimming modules and control electronics. The shallow enclosure can be easily flush-mounted and fits within two stud widths. The a-2000 digital module cabinets are easy to install and work with virtually all types of lighting, including 120 and 277VAC dimming fluorescent lamps. This state-of the-art cabinet integrates seamlessly with preset or manual controls, building automation, daylight harvesting and time clock systems. The a-2000 is a highly versatile dimming platform supporting a broad array of control requirements.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477439432

  • Electrical Specifications

    Amperage : 60 A

    Voltage : 120/240 VAC

  • Product Features

    Product Category : System or Network

    Product Line : a2000

    Product Type : Main Breaker

Features & Benefits

  • Factory installation required. Order with your cabinet. (single cabinet configurations only)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications