Loading...

Main Circuit Breaker for Dimmer Cabinet/Panel, 150A, 3 Phase, 240V, a-2000

A2K3B-150

DISCONTINUED

240V 3 Phase, Main Circuit Breaker for Dimmer Cabinet/Panel, 150A

The a-2000® is a compact, high-performance dimming cabinet that combines theatrical grade performance with the ability to control a wide variety of architectural load types. It is an ideal solution for applications such as cafeterias, multi-purpose rooms, ballrooms, and all spaces requiring a single dimming source for a broad range of loads. The a-2000‘s modular design enables rapid servicing of both dimming modules and control electronics. The shallow enclosure can be easily flush-mounted and fits within two stud widths. The a-2000 digital module cabinets are easy to install and work with virtually all types of lighting, including 120 and 277VAC dimming fluorescent lamps. This state-of the-art cabinet integrates seamlessly with preset or manual controls, building automation, daylight harvesting and time clock systems. The a-2000 is a highly versatile dimming platform supporting a broad array of control requirements.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477704837
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 150 A

    Voltage : 240 VAC

  • Product Features

    Product Category : System or Network

    Product Line : a2000

    Product Type : Main Breaker

  • Factory installation required. Order with your cabinet. (single cabinet configurations only)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications