Loading...

9347-PG

DISCONTINUED

Medium Base Complete, Aluminum Shell Incandescent Lampholder, Keyless, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass

UPC Code: 078477284308
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Availability : Distribution

    Color : Brass

    Finish : Polished Gilt

    Interior Material : Phenolic

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

    Terminal Screws : Brass

  • Mechanical Specifications

    Construction : Complete

    Lamp Socket Base : Medium

    Mounting Type : Pipe Mount

    Operator Type : Keyless

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Set Screw Thread : 8-32

    Style Name : Short Electrolier

    Termination : 2 Terminal Screws

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Complete

    Finish : Polished Gilt

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Shell Lampholders

    Light Type : Incandescent

    Operator Type : Keyless

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Shell Material : Aluminum

    Standards and Certifications : UL/CSA

    Style Name : Short Electrolier

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications