Loading...

Lampholder, Incandescent, Medium Base, Porcelain, 660W-600V, Snap-in

8885

Incandescent lampholder, porcelain, medium base, 660W-600V, snap-in, white.

UPC Code: 078477199442
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Nickel-Plated Copper Alloy

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Availability : Distribution

    Clip Material : Rust-Proofed Spring-Tempered Steel

    Color : White

    Mounting Type : Mounting Clip

    Termination : 2 Terminal Screws

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Construction : One-Piece

    Feature : Hi-Hat Type

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : Mounting Clip

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications