Loading...

Lampholder, Incandescent, Medium Base, 660W-250V, with Brass Screw Shell

8876

Incandescent lampholder, porcelain, medium base, 660W-250V, with-brass screw shell, 9 inch leads, ONE black and ONE white, 18AWG 105C 600V AWM TEW plastic, free ends stripped 3/4 inch.

UPC Code: 078477110584
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Termination : 9-Inch 18AWG 105C 600V AWM TEW Leads

  • Product Features

    Lamp Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications