Loading...

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Unglazed Porcelain, Front Mount, Single Circuit, Back Wired, Shallow Back

8875

Medium Base, One-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Front Mount, Single Circuit, Back Wired, Shallow Back - White

UPC Code: 078477247501
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Access : Back Wired

    Shell Material : Copper Alloy

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : Mounting Clip

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Clip Material : Rust-Proofed Spring-Tempered Steel

    Color : White

    Construction : One-Piece

    Feature : Shallow Back

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : Mounting Clip

    Screw Shell Material : Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications