2-Gang Decora/GFCI Device Wallplate, Oversized, Thermoset, White
88602
2-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Oversized, Thermoset, Device Mount - White
Leviton Decora® brand Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decora® brandtive Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: White
Product Information
Product Features
Color : White
Gang : 2
Material : Thermoset Plastic
Mount : Device
Size : Oversized
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited