Loading...

One-Piece Incandescent Lampholder, Keyless

8829-CW4

Medium Base One-Piece White Urea Outlet Box Mount Incandescent Lampholder, Keyless, Single Circuit, Top Wired, - White Leviton produces lamp holders for virtually every light source equipped with incandescent, fluorescent, or CFL lamps. Lamp-holders include incandescent medium base, and specialty sizes & fluorescent lamp holders, in addition to a large line of porcelain lamp holders including pulse-rated mogul-base products, and an extensive selection of devices for high-intensity lamps.
UPC Code: 078477103180
Country of Origin : Please Contact Customer Service

Product Information

  • Material Specifications

    Mounting Type : Twist-Lock

    Operator Type : Keyless

    Sequence : ON-OFF

    Shell Material : Aluminum

    Termination : 4 Terminal Screws

  • Mechanical Specifications

    Construction : One-Piece

    Mounting Type : Twist-Lock

    Operator Type : Keyless

    Termination : 4 Terminal Screws

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Construction : One-Piece

    Lamp Base : Medium

    Lampholder Type : Outlet Box Mount

    Light Type : Incandescent

    Mounting Type : Twist-Lock

    Operator Type : Keyless

    Sequence : ON-OFF

    Termination : 4 Terminal Screws

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications