Loading...

2-Gang Blank/Duplex Combination Wallplate, Standard Size, Painted Metal, White

88087

DISCONTINUED

2-Gang 1-Duplex 1-Blank Device Combination Wallplate, Standard Size, Painted Metal, Strap Mount - White

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

UPC Code: 078477813843
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 2

    Material : Painted Metal

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications