Loading...

2-Gang Antimicrobial Treated Toggle Wallplate, White

88009-2AW

2-Gang Antimicrobial Treated Toggle Wallplate, Standard Size – White

  • PROTECT– Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage

Color: White

UPC Code: 078477471593
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Material : Thermoset Plastic

  • Product Features

    Color : White

    Device Type : Toggle

    Feature : Antimicrobial

    Gang : 2

  • Standards and Certifications

    CSA : UL/CSA

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

  • Warranty

    Warranty : 2-Year Limited

  • Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
  • Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
  • Use both antimicrobial treated switch and wallplate for complete coverage
  • Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
  • Same look and feel as traditional switches and wallplates
  • Coordinating Antimicrobial Treated Toggle Switches are available in single pole and 3-way models; white color only
  • Made in USA
  • Limited 2-year warranty
  • CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications