Loading...

2-Gang 1-Toggle 1-Blank Combination Wallplate, Oversized, Thermoset, Ivory

86106

2-Gang 1-Toggle 1-Blank Device Combination Wallplate, Oversized, Thermoset, Box Mount - Ivory Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
UPC Code: 078477440445
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Gang : 2

    Material : Thermoset Plastic

    Mount : Box

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications