Loading...

2-Gang Blank Combination Wallplate

86087

2-Gang 1-Duplex 1-Blank Device Combination Wallplate, Standard Size, Painted Metal, Strap Mount - Ivory

UPC Code: 078477813836
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Ivory

    Gang : 2

    Material : Painted Metal

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications