Loading...

1-Gang Decora Wallplate, Standard Size, Non-Magnetic Stainless Steel

84401-40

1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, 302 Stainless Steel, Device Mount, Stainless Steel, Brushed Finish

Color: Stainless Steel

UPC Code: 078477435120
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications