Loading...

2-Gang Toggle/Single Receptacle Combination Wallplate, Oversized, Non-Magnetic Stainless Steel

84146-40

DISCONTINUED

2-Gang 1-Duplex 1-Single 1.406 Inch Dia. Device Combination Wallplate, Oversized, 302 Stainless Steel, Device Mount, - Stainless Steel

UPC Code: 078477205716
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 302 Stainless Steel

    Mount : Device

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications