Loading...

3-Gang Blank Device Wallplate, Oversized, Non-Magnetic Stainless Steel

84133-40

3-Gang No Device Blank Wallplate, Oversized, 302 Stainless Steel, Box Mount, - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477309544
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Device : No

    Gang : 3

    Material : 302 Stainless Steel

    Mount : Box

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications