2-Gang Toggle Switch Wallplate, Oversized, Non-Magnetic Stainless Steel
84109-40
2-Gang Toggle Device Switch Wallplate, Oversized, 302 Stainless Steel, Device Mount, - Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477202913
Product Features
Color : Stainless Steel
Gang : 2
Material : 302 Stainless Steel
Mount : Device
Size : Oversized
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited