Loading...

1-Gang Telephone/Cable Wallplate, Standard Size, Non-Magnetic Stainless Steel

84061-40

1-Gang .406 Inch Hole Device Telephone/Cable Wallplate, Standard Size, 302 Stainless Steel, Box Mount, - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477780732
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 302 Stainless Steel

    Mount : Box

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Hole Device Telephone/Cable

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications